1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Free Bear D-type (Bolt Type) (Part Number)

FBC FREE BEAR D

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Bear D-type (Bolt Type)
  • Free Bear D-type (Bolt Type)
  • Free Bear D-type (Bolt Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 961.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- FREEBEAR offers the Free bearing D-type (Bolt Mounting type) for industrial applications.
- This design features a specialized tray structure suitable for downward positioning and caster replacement.
- The Free bearing D-type is compatible with M8, M10, and M20 mounting screws.
- It is constructed with steel or stainless steel for the body and ball material.
- The allowable load capacity can be reached up to 1962 N.
- Stainless steel variants utilize SUS440C for the main ball material.

Specification

●Allowable Weight(kg):50
●SPQ(piece):20
●For downward
Part Number
S-8D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

฿ 6,942.09

FBC FREE BEAR D 1 Piece(s) 7 Day(s) 10500.1~5000784.8[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel4225.4Downward45M10Presence

Loading...

  1. 1
 

Basic Information

Type Standard Shape Round-shaped male screw

Please check the type/dimensions/specifications of the part S-8D in the Free Bear D-type (Bolt Type) series.

Products with similar specification

Part Number
C-12HD
C-12HDR
C-4D
C-5D
C-5DR
C-6D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

฿ 18,239.00

1 Piece(s) 19 Day(s) -500.1~50001962[Steel] Steel[Steel] Steel7538.1Downward70M20-

฿ 9,211.90

1 Piece(s) 7 Day(s) 10500.1~50001962[Steel] Steel[Steel] Steel7038.1Downward70M10Presence

฿ 961.16

1 Piece(s) Same day 1050.1~100.098.1[Steel] Steel[Steel] Steel20.512.7Downward19M8-

฿ 972.02

1 Piece(s) Same day 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Downward25M8-

฿ 1,328.27

1 Piece(s) 7 Day(s) 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Downward29.5M8Presence

฿ 1,426.11

1 Piece(s) Same day 10100.1~500.0490.5[Steel] Steel[Steel] Steel3119.05Downward32.5M8-