FREEBEAR D-Type (Bolt Type)

Brand :
FREEBEAR

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Downward, male thread mounting type ball roller.
[Features]
·Receptacle structure specialized for downward use.
·The most heavy-duty type in the downward freebear series.
·Can be used for positioning or as a replacement for casters.
[Applications]
·Ideal for transporting heavy objects, assembly workbenches (positioning), and jig replacement for processing machines.
·Also useful as a replacement for casters.

Drawing

unit: mm

Drawing (unit: mm)

C-4D/S-4D/C-5D/S-5D/C-6D/S-6D

FREEBEAR D-type (Bolt Type), Drawing

C-5DR/C-6DR

Drawing (unit: mm)

C-8D/S-8D/C-8DA

Drawing (unit: mm)

C-12HD

Drawing (unit: mm)

C-12HDR

Product Specification

C-4D/S-4D/C-5D/S-5D/C-6D/S-6D (Dust-proof specification, with metal seal)

C-4D/S-4D/C-5D/S-5D/C-6D/S-6D (Dust-proof specification, with metal seal)

C-5DR (Dust-proof specification, with rubber seal)/C-6DR (Dust-proof specification, with rubber seal)

C-5DR (Dust-proof specification, with rubber seal)/C-6DR (Dust-proof specification, with rubber seal)

C-8D/S-8D (Dust-proof specification, with metal seal)/C-8DA (Dust-proof specification, with rubber seal, with grease nipple)

C-8D/S-8D (Dust-proof specification, with metal seal)/C-8DA (Dust-proof specification, with rubber seal, with grease nipple)

C-12HD

C-12HD

C-12HDR (Dust-proof specification, with rubber seal)

C-12HDR (Dust-proof specification, with rubber seal)

Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEFGH
C-4D10 kg20 kgSteelSteelSteel38 gø 20.5ø 16.517193.5M81.5 width x 1.5 depth1/2″ ball (⌀12.70)
S-4D10 kg20 kgSUSSUSSUS36 gø 20.5ø 16.515193.5M81.5 width x 1.5 depth1/2″ ball (⌀12.70)
C-5D20 kg40 kgSteelSteelSteel69 g⌀24—12254M81.5 width x 1.5 depth5/8″ ball (⌀15.875)
S-5D20 kg40 kgSUSSUSSUS69 g⌀24—12254M81.5 width x 1.5 depth5/8″ ball (⌀15.875)
C-6D50 kg100 kgSteelSteelSteel144 g⌀31⌀26.62032.56M81.5 width x 1.5 depth3/4″ ball (⌀19.05)
S-6D50 kg100 kgSUSSUSSUS144 g⌀31—2032.56M81.5 width x 1.5 depth3/4″ ball (⌀19.05)
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEFGH
C-5DR20 kg40 kgSteelSteelSteel67 g⌀24—12254.5M81.5 width x 1.5 depth5/8″ ball (⌀15.875)
C-6DR50 kg100 kgSteelSteelSteelApprox. 142 g⌀31⌀26.62032.56.0M81.5 width x 1.5 depth3/4″ ball (⌀19.05)
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodyASelf-Weight
C-8D80 kg160 kgSteelSteelSteel7.5332 g
S-8D80 kg160 kgSUSSUSSUS5327 g
C-8DA80 kg160 kgSteelSteelSteel7.5309 g
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-Weight
C-12HD200 kg400 kgSteelSteelSteel2,000 g
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-Weight
C-12HDR200 kg400 kgSteelSteelSteel1,684 g
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

FREEBEAR D-Type (Bolt Type) | FREEBEAR | MISUMI Thailand