(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- FREEBEAR offers the Free bearing D-type (Bolt Mounting type) for industrial applications.
- This design features a specialized tray structure suitable for downward positioning and caster replacement.
- The Free bearing D-type is compatible with M8, M10, and M20 mounting screws.
- It is constructed with steel or stainless steel for the body and ball material.
- The allowable load capacity can be reached up to 1962 N.
- Stainless steel variants utilize SUS440C for the main ball material.
Part Number |
---|
S-8D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Allowable Load (N) | Body Material | Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Application | Mounting Height (mm) | Mounting Screw Size | Dust Proofing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,942.09 | FBC FREE BEAR D | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 784.8 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | 42 | 25.4 | Downward | 45 | M10 | Presence |
Loading...
Type | Standard | Shape | Round-shaped male screw |
---|
Please check the type/dimensions/specifications of the part S-8D in the Free Bear D-type (Bolt Type) series.
Part Number |
---|
C-12HD |
C-12HDR |
C-4D |
C-5D |
C-5DR |
C-6D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Allowable Load (N) | Body Material | Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Application | Mounting Height (mm) | Mounting Screw Size | Dust Proofing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,239.00 | 1 Piece(s) | 19 Day(s) | - | 500.1~5000 | 1962 | [Steel] Steel | [Steel] Steel | 75 | 38.1 | Downward | 70 | M20 | - | ||
฿ 9,211.90 | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 1962 | [Steel] Steel | [Steel] Steel | 70 | 38.1 | Downward | 70 | M10 | Presence | ||
฿ 961.16 | 1 Piece(s) | Same day | 10 | 50.1~100.0 | 98.1 | [Steel] Steel | [Steel] Steel | 20.5 | 12.7 | Downward | 19 | M8 | - | ||
฿ 972.02 | 1 Piece(s) | Same day | 10 | 100.1~500.0 | 196.2 | [Steel] Steel | [Steel] Steel | 24 | 15.875 | Downward | 25 | M8 | - | ||
฿ 1,328.27 | 1 Piece(s) | 7 Day(s) | 10 | 100.1~500.0 | 196.2 | [Steel] Steel | [Steel] Steel | 24 | 15.875 | Downward | 29.5 | M8 | Presence | ||
฿ 1,426.11 | 1 Piece(s) | Same day | 10 | 100.1~500.0 | 490.5 | [Steel] Steel | [Steel] Steel | 31 | 19.05 | Downward | 32.5 | M8 | - |
How can we improve?
How can we improve?