1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Freebare H-type (Bolt type) (Part Number)

FBC FREE BEAR H

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Freebare H-type (Bolt type)
  • Freebare H-type (Bolt type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Free bearing H-type (Bolt Mounting type) from FREEBEAR.
- Our products include taper type and dust-proof type (with rubber seal) and are suitable for various environments.
- Mounting screw have 3 size available, M6, M8 and M10.
- The body and ball material of free bearing H-type is made of steel or stainless steel.
- Allowable load can be selected up to 490 N.
- They can be mounted in a narrow interval due to bolt mounting.
- The main ball of the Stainless-steel products contained herein is made of SUS440C.

Specification

●Allowable Weight(kg):80
●SPQ(piece):9
●For upward
Part Number
C-5HR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

฿ 768.44

FBC FREE BEAR H 1 Piece(s) 3 Day(s) 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Standard20.5M6Presence

Loading...

  1. 1
 

Basic Information

Type Standard Shape Round-shaped male screw

Please check the type/dimensions/specifications of the part C-5HR in the Freebare H-type (Bolt type) series.

Products with similar specification

Part Number
C-3H
C-4H
C-5H-M8X16
C-5HT
C-6HR
C-8HB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

฿ 627.07

1 Piece(s) 3 Day(s) 1050.1~100.078.48[Steel] Steel[Steel] Steel159.525Standard15M6-

฿ 670.49

1 Piece(s) 3 Day(s) 1050.1~100.098.1[Steel] Steel[Steel] Steel2012.7Standard18M8-

฿ 681.00

1 Piece(s) 3 Day(s) 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Standard20.5M8-

฿ 715.97

1 Piece(s) 3 Day(s) 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Tapered Type20.5M6-

฿ 1,485.47

1 Piece(s) 3 Day(s) 10100.1~500.0490.5[Steel] Steel[Steel] Steel3219.05Standard26M8Presence

฿ 1,492.42

1 Piece(s) Same day 10500.1~5000981[Steel] Steel[Steel] Steel4225.4Standard42M10Presence