FREEBEAR H-Type (Bolt Type)

Brand :
FREEBEAR

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Ball roller with male screw mounting type.
[Features]
·The type that supports the most heavy loads in the freebear series
·The lineup also includes metal seals and rubber seals to reduce the entry of dust and dirt.
[Applications]
·Ideal for transporting heavy objects, assembly workbench (alignment), jig exchange for processing machines, etc.

Drawing

Unit: mm

Drawing (unit: mm)

C-2H/C-3H/S-3H/C-4H/S-5H/C-5H-M8×16/S-6H

 
Drawing (unit: mm)

S-8H

 
Drawing (unit: mm)

C-5HR/C-6HR

 
Drawing (unit: mm)

C-12HA

 
Drawing (unit: mm)

C-12HAR

 

C-5HV2/C-6HV2

 

C-8HV2/S-8HV2

 

C-8HBV2

 

Product Specification

C-2H/C-3H/S-3H/C-4H/C-5H/S-5H/C-5H-M8×16/C-6H/S-6H

C-2H/C-3H/S-3H/C-4H/S-5H/C-5H-M8×16/S-6H

 
S-8H

S-8H

 
C-5HR (dust-proof specification, with rubber seal)/C-6HR (dust-proof specification, with rubber seal)

C-5HR (Dust-proof specification, with rubber seal)/C-6HR (Dust-proof specification, with rubber seal)

 
C-12HA

C-12HA

 
C-12HAR (Dust-proof specification, with rubber seal)

C-12HAR (Dust-proof specification, with rubber seal)

 

C-5HV2/C-6HV2

 

C-8HV2/S-8HV2

 

C-8HBV2 (Dust-proof specification, with rubber seal)

 

Unit: mm

Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEFG
C-2H5 kg10 kgSteelSteelSteel8 g⌀121.5912M61.5 width x 1.5 depth1/4" ball (⌀6.35)
C-3H8 kg16 kgSteelSteelSteel18 g⌀152.51512M61.5 width x 1.5 depth3/8" ball (⌀9.525)
S-3H8 kg16 kgSUSSUSSUS18 g⌀152.51512M61.5 width x 1.5 depth3/8" ball (⌀9.525)
C-4H10 kg20 kgSteelSteelSteel36 g⌀2031812M81.5 width x 1.5 depth1/2″ ball (⌀12.70)
S-5H20 kg40 kgSUSSUSSUS54 g⌀24420.512M61.5 width x 1.5 depth5/8" ball (⌀15.875)
C-5H-M8×1620 kg40 kgSteelSteelSteelApprox. 57 g⌀24420.516M81.5 width x 1.5 depth5/8" ball (⌀15.875)
S-6H50 kg100 kgSUSSUSSUS124 g⌀3242620M81.5 width x 1.5 depth3/4" ball (⌀19.05)

Unit: mm

Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEF
S-8H80 kg160 kgSUSSUSSUS330 g⌀427.44221M101" ball (⌀25.40)

Unit: mm

Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEFG
C-5HR20 kg40 kgSteelSteelSteel53 g⌀244.520.512M61.5 width x 1.5 depth5/8" ball (⌀15.875)
C-6HR50 kg100 kgSteelSteelSteel121 g⌀3262620M81.5 width x 1.5 depth3/4" ball (⌀19.05)
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-Weight
C-12HA200 kg400 kgSteelSteelSteel1,257 g
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-Weight
C-12HAR200 kg400 kgSteelSteelSteel1,242 g
Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-Weight
C-8HBV2100 kg200 kgSteelSteelSteel311 g

Unit: mm

Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEFGHI
C-8HV2100 kg200 kgSteelSteelSteel329 g⌀427.44283621M10Width across flats 51" ball (⌀25.40)
S-8HV2100 kg200 kgSUSSUSSUS323 g⌀427.44283621M10Width across flats 51" ball (⌀25.40)

Unit: mm

Part numberAllowable loadMaximum loadMain ballSmall ballMain bodySelf-WeightABCDEFGHIJKL
C-5HV230 kg60 kgSteelSteelSteel50 g⌀24420.53⌀164.521⌀4.412M6Width across flats 25/8" ball (⌀15.875)
C-6HV260 kg120 kgSteelSteelSteel117 g⌀325264⌀198.527⌀6.120M8Width across flats 33/4" ball (⌀19.05)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

FREEBEAR H-Type (Bolt Type) | FREEBEAR | MISUMI Thailand