1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y-Type (Part Number)

Y-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Synonym for "Ball transfer."
· High quality backed by achievements.
· High-functionality is achieved by using stainless steel ball receivers.

 
Part Number
C-8Y
P-8Y
S-8Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material

฿ 115.35

FREE BEAR Y 1 Piece(s) Same day 10100.1~500.0294.3[Steel] Steel[Steel] Steel

฿ 492.59

FBC FREE BEAR Y 1 Piece(s) 3 Day(s) 1020.1~50.049.05[Steel] Steel[Plastic] Nylon

฿ 996.13

FBC FREE BEAR Y 1 Piece(s) 3 Day(s) 10100.1~500.0294.3[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel

Loading...

  1. 1

Basic Information

Type Standard Shape Flange O.D.(Ø) 69
Ball Dia.(Ø) 25.4 Application Standard Mounting Height(mm) 31