1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8Y-SL4-Type (Part Number)

8Y-SL4-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A garbage discharge function is added to the most used 8Y type.
· Longer service lifespan is achieved by providing a dust discharge slit.

 
Part Number
C-8Y-SL4
S-8Y-SL4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Ball Material

฿ 191.32

FREE BEAR 8Y-SL4 1 Piece(s) Same day 10[Steel] Steel[Steel] Steel

฿ 1,030.77

FBC FREE BEAR 8Y-SL4 1 Piece(s) 3 Day(s) 10[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel

Loading...

  1. 1

Basic Information

Type Garbage Discharging Shape Flange Load Capacity Range(N) 100.1~500.0
Allowable Load(N) 294.3 O.D.(Ø) 69 Ball Dia.(Ø) 25.4
Application Standard Mounting Height(mm) 31 Mounting Screw Size (φ5.5)