1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PEEK (Polyetheretherketone)/Bolt Cap (Part Number)

PEEK BOLT CAP T TYPE

PEEK (Polyetheretherketone)/Bolt Cap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 143.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Supports both plastic screws and metal screws.
· Hex bolt cap and lid included as a set.
· Screws are sold separately.
· There may be some play, but said play should not affect uses.

 
Part Number
PEEK/BC-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 143.24

PEEK BOLT CAP T TYPE 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Basic Shape Related Components Material PEEK Surface Treatment (Details) No
Sales Unit Low Quantity (can be purchased from one) Nominal of Thread (M) 5 Thread ridge Type Metric coarse

Please check the type/dimensions/specifications of the part PEEK/BC-M5 in the PEEK (Polyetheretherketone)/Bolt Cap series.