1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stepper Motor for Units (Part Number)

ORI STEPPING MOTOR

Stepper Motor for Units
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,941.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an individual motor (component) of the stepper motor unit.

Part Number
ARM66BK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type Degree of Protection Cable Exit Direction Model Number Symbol

฿ 9,220.00

฿ 7,112.31

ORI STEPPING MOTOR 1 Piece(s) 23 Day(s) Motor Unit60-DC SpecificationsOpen loop0.361NoUnipolar-~1N/A---N/ADual axis shaftStandardIP65-BK

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ARM66BK in the Stepper Motor for Units series.

Products with similar specification

Part Number
ARD-CD
ARD-K
ARD-KD
ARM66M0C
ARM66MC
ARM66MC-H100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type Degree of Protection Cable Exit Direction Model Number Symbol

฿ 23,956.58

1 Piece(s) Same day Driver Unit-Single-phaseAC200 Type---------Positioning function built-in type-------

฿ 14,000.00

1 Piece(s) Same day Driver Unit-Single-phaseDC Specifications---------Pulse train input type-------

฿ 17,517.55

1 Piece(s) Same day Driver Unit-Single-phaseDC Specifications---------Positioning function built-in type-------

฿ 17,283.33

1 Piece(s) 23 Day(s) ---------------------

฿ 17,283.33

1 Piece(s) 23 Day(s) Motor Unit60-AC200 TypeOpen loop0.361.2NoUnipolar-~1.2Available---N/ASingle axis shaftStandard--MC

฿ 52,708.33

1 Piece(s) 23 Day(s) Motor Unit60-AC200 TypeOpen loop0.00368PresenceUnipolar-~10Available--100N/ASingle axis shaftHarmonicIP65-MC