Stepper Motor for Units

Caution
Product Description
This is a standalone motor (component) for stepper motor units.
Drawing
Motor: Standard type
· Mounting hole square dimension: 42 mm

· Mounting hole square dimension: 60 mm

· Mounting hole square dimension: 85 mm

Product Specification
Standard type: Mounting angle dimensions 42 mm, 60 mm, 85 mm

- The square * in the product number is 0 (straight), which represents an additional function.
For 1-face milling, there is no letter in the square *.
* 1. Pulse input type only
*2. Values in brackets [] include the inertia of the electromagnetic brake.
* 3. For the pulse input type, when using a motor with an electromagnetic brake, be sure to connect it as the power supply for the electromagnetic brake.
* 4. For models with an electromagnetic brake, when the cable is extended to 20 to 30 m, the specified voltage will be 24 V DC +/- 4%.
· Mounting hole square dimension: 42 mm
| Shaft shape | Part number | Weight kg |
|---|---|---|
| 1-face milling | ARM46AC | 0.47 |
| ARM46BC | ||
| Straight | ARM46A0C | |
| ARM46B0C |
· Mounting hole square dimension: 60 mm
| Shaft shape | Part number | L1 | L2 | Weight kg |
|---|---|---|---|---|
| 1-face milling | ARM66AC | 64.5 | - | 0.9 |
| ARM66BC | 85.5 | |||
| Straight | ARM66A0C | - | ||
| ARM66B0C | 85.5 | |||
| 1-face milling | ARM69AC | 90 | - | 1.4 |
| ARM69BC | 111 | |||
| Straight | ARM69A0C | - | ||
| ARM69B0C | 111 |
· Mounting hole square dimension: 85 mm
| Shaft shape | Part number | L1 | L2 | Weight kg |
|---|---|---|---|---|
| 1-face milling | ARM98AC | 79.5 | - | 1.9 |
| ARM98BC | 100.5 | |||
| Straight | ARM98A0C | - | ||
| ARM98B0C | 100.5 | |||
| 1-face milling | ARM911AC | 109.5 | - | 3 |
| ARM911BC | 130.5 | |||
| Straight | ARM911A0C | - | ||
| ARM911B0C | 130.5 |