(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an individual motor (component) of the stepper motor unit.
Part Number |
---|
PKE566BC-PS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,456.67 ฿ 12,694.68 | ORI STEPPING MOTOR | 1 Piece(s) | 23 Day(s) | Motor Unit | 60 | - | - | Open loop | 0.072 | 5 | Presence | Unipolar | 0.12 | ~5 | N/A | - | - | 10 | N/A | Dual axis shaft | PS | - | - | BC |
Loading...
Please check the type/dimensions/specifications of the part PKE566BC-PS10 in the Stepper Motor for Units series.
Part Number |
---|
ARD-CD |
ARD-K |
ARD-KD |
PKE566BC-PS5 |
PKE566BC-PS7.2 |
PKE566MC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,956.58 | 1 Piece(s) | Same day | Driver Unit | - | Single-phase | AC200 Type | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
฿ 14,000.00 | 1 Piece(s) | Same day | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Pulse train input type | - | - | - | - | - | - | - | ||
฿ 17,517.55 | 1 Piece(s) | Same day | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
฿ 16,456.67 | 1 Piece(s) | 23 Day(s) | Motor Unit | 60 | - | - | Open loop | 0.144 | 3.5 | Presence | Unipolar | 0.12 | ~4 | N/A | - | - | 5 | N/A | Dual axis shaft | PS | - | - | BC | ||
฿ 16,456.67 | 1 Piece(s) | 23 Day(s) | Motor Unit | 60 | - | - | Open loop | 0.1 | 4 | Presence | Unipolar | 0.12 | ~4 | N/A | - | - | 7.2 | N/A | Dual axis shaft | PS | - | - | BC | ||
฿ 11,830.00 | 1 Piece(s) | 18 Day(s) | Motor Unit | 60 | - | - | Open loop | 0.72 | 0.96 | No | Unipolar | - | ~1 | Available | - | - | - | N/A | Single axis shaft | Standard | - | - | MC |
How can we improve?
How can we improve?