(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brushless motor and driver name card size set
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Reduction Ratio | Motor Protection Structure | Output Details (W) | Gearhead Size Symbol | Driver | Product Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,915.00 ฿ 4,562.83 | SPEED CONTROL | 1 Piece(s) | Same day | - | - | IP00 | 100 | Others | Analog type | Board type | 0.3 | ||
฿ 9,021.67 ฿ 6,959.32 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 8 Day(s) | 42 | 5 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 9,021.67 ฿ 6,959.32 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 8 Day(s) | 42 | 10 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 9,021.67 ฿ 6,959.32 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 15 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 9,021.67 ฿ 6,959.32 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 8 Day(s) | 42 | 20 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 9,285.00 ฿ 7,163.38 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 8 Day(s) | 42 | 30 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 9,285.00 ฿ 7,163.38 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 50 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 9,285.00 ฿ 7,163.38 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 100 | IP40 | 15 | GFS | - | With connection cable type | 0.5 | ||
฿ 5,453.33 ฿ 4,206.70 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 8 Day(s) | 42 | - | IP40 | 15 | No gearhead | - | With connection cable type | 0.25 | ||
฿ 10,178.33 ฿ 7,851.56 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 5 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 12,723.33 ฿ 9,814.78 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 5 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,178.33 ฿ 7,851.56 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 10 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 12,723.33 ฿ 9,814.78 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 10 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,178.33 ฿ 7,851.56 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 15 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 12,723.33 ฿ 9,814.78 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 15 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,178.33 ฿ 7,851.56 | ORI BLH SERIES | 1 Piece(s) | 8 Day(s) | 60 | 20 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 12,723.33 ฿ 9,814.78 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 20 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,443.33 ฿ 8,055.98 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 30 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 13,185.00 ฿ 10,172.23 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 30 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,443.33 ฿ 8,055.98 | ORI BLH SERIES | 1 Piece(s) | 8 Day(s) | 60 | 50 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 13,185.00 ฿ 10,172.23 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 50 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,443.33 ฿ 8,055.98 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 100 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 13,185.00 ฿ 10,172.23 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 100 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 10,773.33 ฿ 8,310.55 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 200 | IP40 | 30 | GFS | - | With connection cable type | 1 | ||
฿ 13,648.33 ฿ 10,528.32 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 60 | 200 | IP40 | 30 | FR | - | With connection cable type | 1.3 | ||
฿ 5,915.00 ฿ 4,562.83 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 18 Day(s) | 60 | - | IP40 | 30 | No gearhead | - | With connection cable type | 0.5 | ||
฿ 5,915.00 ฿ 4,562.83 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | Same day | 60 | - | IP40 | 30 | GFS | - | With connection cable type | 0.5 | ||
฿ 17,350.00 ฿ 13,383.79 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 5 | IP65 | 30 | GFS | - | With connection cable type | 1.1 | ||
฿ 19,926.67 ฿ 15,371.43 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 5 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,350.00 ฿ 13,383.79 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 10 | IP65 | 30 | GFS | - | With connection cable type | 1.1 | ||
฿ 19,926.67 ฿ 15,371.43 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 10 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,350.00 ฿ 13,383.79 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 15 | IP65 | 30 | GFS | - | With connection cable type | 1.1 | ||
฿ 19,926.67 ฿ 15,371.43 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 15 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,350.00 ฿ 13,383.79 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 20 | IP65 | 30 | GFS | - | With connection cable type | 1.1 | ||
฿ 19,926.67 ฿ 15,371.43 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 20 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,646.67 ฿ 13,612.64 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 30 | IP65 | 30 | GFS | - | With connection cable type | 1.2 | ||
฿ 20,356.67 ฿ 15,703.14 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 30 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,646.67 ฿ 13,612.64 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 50 | IP65 | 30 | GFS | - | With connection cable type | 1.2 | ||
฿ 20,356.67 ฿ 15,703.14 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 50 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,646.67 ฿ 13,612.64 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 100 | IP65 | 30 | GFS | - | With connection cable type | 1.2 | ||
฿ 20,356.67 ฿ 15,703.14 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 100 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 17,976.67 ฿ 13,867.20 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 200 | IP65 | 30 | GFS | - | With connection cable type | 1.2 | ||
฿ 20,820.00 ฿ 16,060.55 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 60 | 200 | IP65 | 30 | FR | - | With connection cable type | 1.6 | ||
฿ 13,086.67 ฿ 10,095.06 | BURSHLESS MOTORS | 1 Piece(s) | 18 Day(s) | 60 | - | IP65 | 30 | GFS | - | With connection cable type | 0.82 | ||
฿ 11,103.33 ฿ 8,565.11 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 5 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,003.33 ฿ 11,573.57 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 5 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,103.33 ฿ 8,565.11 | ORI BLH SERIES | 1 Piece(s) | 8 Day(s) | 80 | 10 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,003.33 ฿ 11,573.57 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 10 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,103.33 ฿ 8,565.11 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 15 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,003.33 ฿ 11,573.57 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 15 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,103.33 ฿ 8,565.11 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 20 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,003.33 ฿ 11,573.57 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 20 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,400.00 ฿ 8,795.10 | ORI BLH SERIES | 1 Piece(s) | 8 Day(s) | 80 | 30 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,465.00 ฿ 11,929.70 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 30 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,400.00 ฿ 8,795.10 | ORI BLH SERIES | 1 Piece(s) | 8 Day(s) | 80 | 50 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,465.00 ฿ 11,929.70 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 50 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,400.00 ฿ 8,795.10 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 100 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,465.00 ฿ 11,929.70 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 100 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 11,698.33 ฿ 9,024.09 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 200 | IP40 | 50 | GFS | - | With connection cable type | 1.8 | ||
฿ 15,895.00 ฿ 12,261.40 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 80 | 200 | IP40 | 50 | FR | - | With connection cable type | 2.4 | ||
฿ 6,378.33 ฿ 4,920.24 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 18 Day(s) | 80 | - | IP40 | 50 | No gearhead | - | With connection cable type | 0.8 | ||
฿ 6,378.33 ฿ 4,920.24 | ORI SPEED CONTROL MOTOR | 1 Piece(s) | 8 Day(s) | 80 | - | IP40 | 50 | GFS | - | With connection cable type | 0.8 | ||
฿ 18,306.67 ฿ 14,123.60 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 5 | IP65 | 50 | GFS | - | With connection cable type | 2 | ||
฿ 22,173.33 ฿ 17,104.51 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 5 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,306.67 ฿ 14,123.60 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 10 | IP65 | 50 | GFS | - | With connection cable type | 2 | ||
฿ 22,173.33 ฿ 17,104.51 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 10 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,306.67 ฿ 14,123.60 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 15 | IP65 | 50 | GFS | - | With connection cable type | 2 | ||
฿ 22,173.33 ฿ 17,104.51 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 15 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,306.67 ฿ 14,123.60 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 20 | IP65 | 50 | GFS | - | With connection cable type | 2 | ||
฿ 22,173.33 ฿ 17,104.51 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 20 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,605.00 ฿ 14,351.90 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 30 | IP65 | 50 | GFS | - | With connection cable type | 2.1 | ||
฿ 22,636.67 ฿ 17,461.93 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 30 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,605.00 ฿ 14,351.90 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 50 | IP65 | 50 | GFS | - | With connection cable type | 2.1 | ||
฿ 22,636.67 ฿ 17,461.93 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 50 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,605.00 ฿ 14,351.90 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 100 | IP65 | 50 | GFS | - | With connection cable type | 2.1 | ||
฿ 22,636.67 ฿ 17,461.93 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 100 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 18,901.67 ฿ 14,582.64 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 200 | IP65 | 50 | GFS | - | With connection cable type | 2.2 | ||
฿ 23,098.33 ฿ 17,818.05 | BURSHLESS MOTORS | 1 Piece(s) | 32 Day(s) | 80 | 200 | IP65 | 50 | FR | - | With connection cable type | 2.9 | ||
฿ 13,548.33 ฿ 10,451.18 | BURSHLESS MOTORS | 1 Piece(s) | 18 Day(s) | 80 | - | IP65 | 50 | GFS | - | With connection cable type | 1.3 | ||
฿ 13,746.67 ฿ 10,604.18 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 5 | IP40 | 100 | GFS | - | With connection cable type | 2.4 | ||
฿ 18,175.00 ฿ 14,020.20 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 5 | IP40 | 100 | FR | - | With connection cable type | 3.6 | ||
฿ 13,746.67 ฿ 10,604.18 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 10 | IP40 | 100 | GFS | - | With connection cable type | 2.4 | ||
฿ 18,175.00 ฿ 14,020.20 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 10 | IP40 | 100 | FR | - | With connection cable type | 3.6 | ||
฿ 13,746.67 ฿ 10,604.18 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 15 | IP40 | 100 | GFS | - | With connection cable type | 2.4 | ||
฿ 18,175.00 ฿ 14,020.20 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 15 | IP40 | 100 | FR | - | With connection cable type | 3.6 | ||
฿ 13,746.67 ฿ 10,604.18 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 20 | IP40 | 100 | GFS | - | With connection cable type | 2.4 | ||
฿ 18,175.00 ฿ 14,020.20 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 20 | IP40 | 100 | FR | - | With connection cable type | 3.6 | ||
฿ 14,143.33 ฿ 10,910.16 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 30 | IP40 | 100 | GFS | - | With connection cable type | 2.7 | ||
฿ 18,638.33 ฿ 14,377.61 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 30 | IP40 | 100 | FR | - | With connection cable type | 3.6 | ||
฿ 14,143.33 ฿ 10,910.16 | ORI BLH SERIES | 1 Piece(s) | 32 Day(s) | 90 | 50 | IP40 | 100 | GFS | - | With connection cable type | 2.7 |
Loading...
Type | Motor Unit | Voltage Specifications | DC Specifications | Power Supply Voltage | DC24V |
---|---|---|---|---|---|
RoHS Compliant | Yes |
How can we improve?
How can we improve?