(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smart fiber amplifier that realizes ultra-stable detection and super-easy setting.
[Features]
· Sensing distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting "Smart tuning" advances with a light volume adjustment range of 40,000 times. Optimized by adjusting the amount of light even when the amount of received light is saturated, realizing stable detection.
· A clear "White color display" that provides high visibility has been used.
· Difference between passing time and light receiving amount are visible "Solution viewer" and is reliable with "Change finder" where display value of high speed workpiece can be seen.
Part Number |
---|
E3NX-FA9TW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,133.00 ฿ 5,706.40 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Opaque Objects / Microscopic Object | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Built-in Type | ~400 | 0.3 | Standard / Cold Resistance | -30~70 | 35~85 | IP50 | Threshold Automatic Correction / Counter / External Input / Response time setting / Power Tuning Function | - | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | Square shape | - | - | 2 Output | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) |
Loading...
Type | Fiber Sensor (Amplifier) | Light Source | Red 4-element type light emitting diode | Response time (standard mode)(ms) | 1 |
---|
Please check the type/dimensions/specifications of the part E3NX-FA9TW in the Smart Fiber Amplifier [E3NX-FA] series.
Part Number |
---|
E3NX-FA0 |
E3NX-FA11 2M |
E3NX-FA11M 2M |
E3NX-FA21 2M |
E3NX-FA21M 2M |
E3NX-FA24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,969.00 | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier only | - | - | Cold Resistance / Standard | -30~70 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | Communication unit connection | Light ON/Dark-ON (selectable) | Connector (for sensor communication unit) | - | Square shape | - | - | - | DIN rail or optional bracket (type E39-L143) | - | - | ||
฿ 6,971.00 | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Separation Type | ~400 | 0.3 | Cold Resistance / Standard | -25~40 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | Square shape | - | - | 1 Output | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) | ||
฿ 8,065.00 | 1 Piece(s) | 30 Day(s) | - | - | - | Amplifier Separation Type | - | - | - | -25~55 | - | - | - | Standard type | - | NPN open-collector | - | Pre-wired | 2 | - | - | - | 1 Output | - | Fiber emission level can be adjusted manually | - | ||
฿ 6,193.00 | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Separation Type | ~400 | 0.3 | Cold Resistance / Standard | -25~40 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | Square shape | - | - | 2 Output + 1 Input | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) | ||
฿ 8,065.00 | 1 Piece(s) | 30 Day(s) | - | - | - | Amplifier Separation Type | - | - | - | -25~55 | - | - | - | High function type | - | NPN open-collector | - | Pre-wired | 2 | - | - | - | 2 Output + 1 Input | - | Fiber emission level can be adjusted manually | - | ||
฿ 6,552.00 | 1 Piece(s) | 30 Day(s) | - | - | [Plastic] Polycarbonate | Amplifier only | ~1000 | - | - | -25~55 | 35~85 | IP50 | Power Tuning Function / External Input | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | M8 Connector | - | Square shape | Compatible connector (XS3F-M42*-40*-A) | Smart fiber sensor (1 output / 1 input), M8 connector type | An Input and An Output | DIN rail or optional bracket (type E39-L143) | - | 520 |
How can we improve?
How can we improve?