(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
Part Number |
---|
TYC50N3 |
TYC50N3S |
TYC50N4 |
TYC50N4S |
TYC50N8 |
TYC50N8S |
TYC50N10 |
TYC50N10S |
TYC50N12 |
TYC50N12P1.25 |
TYC50N12S |
TYC50N12SP1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stopper (Detail) | Thread Diameter Nd |
---|---|---|---|---|---|---|---|
฿ 290.28 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | W3/8X Screw Thread 16 | ||
฿ 339.74 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | W3/8X Screw Thread 16 | ||
฿ 291.68 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | U1/2X Screw Thread 20 | ||
฿ 340.83 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | U1/2X Screw Thread 20 | ||
฿ 289.66 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M8X1.25 | ||
฿ 339.12 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M8X1.25 | ||
฿ 290.13 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M10X1.5 | ||
฿ 339.43 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M10X1.5 | ||
฿ 290.59 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M12X1.75 | ||
฿ 290.28 | TKA CASTER | 1 Piece(s) | 9 Day(s) | No Stopper | M12 | ||
฿ 340.05 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M12X1.75 | ||
฿ 340.21 | TKA CASTER | 1 Piece(s) | 9 Day(s) | With Rotation Stopper | M12 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Mounting Height H(mm) | 57.5 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Allowable Load (Effective Load)(daN) | 58.8 | Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
Fitting Material | Steel | Wheel Dia. D(Ø) | 50 | Wheel Width W(mm) | 49 |
Turning Radius C(mm) | 17 | Mounting Section Shape | Screw-In |
How can we improve?
How can we improve?