1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dual Wheel Caster TE100N (Part Number)

Dual Wheel Caster TE100N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,161.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Adopts a double stopper that stops both vertical rotation and turning of a wheel.
· Effective for products that have much vibrations.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

 
Part Number
TE100N3
TE100N12
TE100N12WS
TE100N16
TE100N16WS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 1,161.66

TKA CASTER 1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16

฿ 1,162.90

TKA CASTER 1 Piece(s) 3 Day(s) No StopperM12X1.75

฿ 1,365.23

TKA CASTER 1 Piece(s) 3 Day(s) With Double Stopper (Rotation + Turning)M12X1.75

฿ 1,165.69

TKA CASTER 1 Piece(s) 7 Day(s) No Stopper[M16] M16X2.0

฿ 1,362.68

TKA CASTER 1 Piece(s) 12 Day(s) With Double Stopper (Rotation + Turning)[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 110 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 100 Wheel Width W(mm) 64
Turning Radius C(mm) 24 Mounting Section Shape Screw-In