1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, TE75KN (Part Number)

Dual-Wheel Caster, TE75KN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 964.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
TE75KN12
TE75KN12S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail)

฿ 964.44

TKA CASTER 1 Piece(s) 7 Day(s) No Stopper

฿ 1,032.20

TKA CASTER 1 Piece(s) 7 Day(s) With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Thread Diameter Nd M12X1.75 Wheel Dia. D(Ø) 75
Wheel Width W(mm) 64 Mounting Section Shape Screw fixture type