1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Wheel Caster, F075N (Part Number)

Dual-Wheel Caster, F075N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 691.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

Features

●Since it is double wheels, it demonstrates a high turning capacity. 
●ROHS compliant product.

Specification

●Allowable Weight (daN):78.4
●Allowable Weight (kgf):80
●Wheel Diameter D(mm):75
●Wheel Width(mm):47.0
●Mounting Height H(mm):84.5
●L(mm):14
●Threaded type
●Flexible Type

Materials

●Metal Fitting: Steel 
●Wheel: Elastomer
Part Number
F075N3
F075N8WS
F075N10
F075N10WS
F075N12
F075N12P1.25
F075N12WSP1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Thread Diameter Nd

฿ 691.94

TKA CASTER 1 Piece(s) 7 Day(s) No StopperW3/8X Screw Thread 16

฿ 869.23

TKA CASTER 1 Piece(s) 3 Day(s) With Double Stopper (Rotation + Turning)M8X1.25

฿ 696.12

TKA CASTER 1 Piece(s) 12 Day(s) No StopperM10X1.5

฿ 864.36

TKA CASTER 1 Piece(s) 3 Day(s) With Double Stopper (Rotation + Turning)M10X1.5

฿ 697.44

TKA CASTER 1 Piece(s) 1 Day(s) No StopperM12X1.75

฿ 697.59

TKA CASTER 1 Piece(s) 3 Day(s) No StopperM12

฿ 870.16

TKA CASTER 1 Piece(s) 3 Day(s) With Double Stopper (Rotation + Turning)M12

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 78.4 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Wheel Dia. D(Ø) 75 Wheel Width W(mm) 47
Turning Radius C(mm) 20 Mounting Section Shape Screw-In