1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chu Co-Flow Spaghetti Tube, PTFE Tube (Inch Size Type) (Part Number)

Chu Co-Flow Spaghetti Tube, PTFE Tube (Inch Size Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,599.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fluororesin tube with excellent heat resistance, chemical resistance, non-viscous properties, and electrical insulation properties.

[Features]
· Thin tubular product made of various fluororesins.
· Product has superior heat resistance, non-viscous, chemical resistance, and electrical insulation properties, and is used in various industries

Part Number
TUF-100-1.58X3.18-10M
TUF-100-4.35X6.35-10M
TUF-100-6.35X9.53-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. mm
(Ø)
O.D. [Distinction] I.D. mm
(Ø)
I.D. [Distinction]

฿ 1,599.69

TUBES 1 Piece(s) 3 Day(s) 3.18~41.58~2

฿ 2,857.47

TUBES 1 Piece(s) 11 Day(s) 6.35~74.35~5

฿ 6,362.35

TUBES 1 Piece(s) 11 Day(s) 9.53~106.35~7

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Heat-transfer Oil Operating Environment Heat resistant / Chemical Resistance Color Milky White
Material, Fluororesin PTFE Length(m) 10 Max. Operating Temperature(℃) 260
Specifications Inch Size Type (The unit of the inner and outer diameters is mm)