(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The maximum operating pressure is restricted to the use conditions. Please refer to the catalog.
Part Number |
---|
20K-HBU-4X1B-W |
20K-HBU-4X2B-W |
20K-HBU-4X3/4B-W |
20K-HBU-4X3B-W |
20K-HBU-4X11/2B-W |
20K-HBU-4X21/2B-W |
20K-HBU-21/2X3/4B-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 4B(100A) | 1B(25A) | 13.8 | ||
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 4B(100A) | 2B(50A) | 10.3 | ||
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 4B(100A) | 3/4B(20A) | 3.4 | ||
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 4B(100A) | 3B(80A) | 6.9 | ||
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 4B(100A) | 1 1/2B(40A) | 10.3 | ||
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 4B(100A) | 2 1/2B(65A) | 6.9 | ||
฿ 100.00 | RKN SCREWED FITTING | 1 Piece(s) | Quote | 2 1/2B(65A) | 3/4B(20A) | 3.4 |
Loading...
Connecting Shape | Bushings | Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Oil |
Type | Fitting | Surface Treatment | Hot zinc plating | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No | Seal | No |
How can we improve?
How can we improve?