(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chukoh Flow Fluororesin Impregnated Glass Cloth Adhesive Tape AGF-100A (AGF-100A-0.13-38-10M)

Chukoh Flow Fluororesin Impregnated Glass Cloth Adhesive Tape AGF-100A (AGF-100A-0.13-38-10M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AGF-100A-0.13-13-10M
AGF-100A-0.13-19-10M
AGF-100A-0.13-25-10M
AGF-100A-0.13-30-10M
AGF-100A-0.13-38-10M
AGF-100A-0.13-50-10M
AGF-100A-0.13-100-10M
AGF-100A-0.15-38-10M
AGF-100A-0.18-19-10M
AGF-100A-0.18-38-10M
AGF-100A-0.30-13-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Nominal thickness
(mm)
Amount Of Content

฿ 620.25

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 13 0.13 1 Roll

฿ 891.76

FLUORINE RESIN & SEALING TAPE 1 Piece(s) Same day - 19 0.13 1 Roll

฿ 1,199.48

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 25 0.13 1 Roll

฿ 1,425.62

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 30 0.13 1 Roll

฿ 1,895.99

FLUORINE RESIN & SEALING TAPE 1 Piece(s) Same day 10 38 0.13 1 Roll

฿ 2,330.18

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 50 0.13 1 Roll

฿ 4,591.62

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 100 0.13 1 Roll

฿ 2,311.64

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 7 Day(s) 10 38 0.15 1 Roll

฿ 1,372.13

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 3 Day(s) - 19 0.18 1 Roll

฿ 5,200.00

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 22 Day(s) - 38 0.18 1 Roll

฿ 1,191.21

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 20 Day(s) - 13 0.30 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Maximum Operating Temperature(°C)
    250
  • Amount Of Content
    1 Roll

Product Description

Adhesive tape that uses fluororesin-impregnated glass cloth as a base material, with one side coated with a silicone adhesive.
[Features]
· Dramatically improved heat resistance compared to AGF-100FR.
· Has a high heat resistance up to 250°C.
· The tape surface has excellent non-adhesiveness / releasability / slipperiness / chemical resistance / water repellency.
· Superior heat resistance, electrical insulation performance, and dimensional stability.
[Applications]
· Heat sealing machines, vacuum packer separators, insulation tape, etc.

Part Number
AGF-100A-0.13-13-10M
AGF-100A-0.13-19-10M
AGF-100A-0.13-25-10M
AGF-100A-0.13-30-10M
AGF-100A-0.13-38-10M
AGF-100A-0.13-50-10M
AGF-100A-0.13-100-10M
AGF-100A-0.15-38-10M
AGF-100A-0.18-19-10M
AGF-100A-0.18-38-10M
AGF-100A-0.30-13-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Nominal thickness
(mm)
Amount Of Content

฿ 620.25

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 13 0.13 1 Roll

฿ 891.76

FLUORINE RESIN & SEALING TAPE 1 Piece(s) Same day - 19 0.13 1 Roll

฿ 1,199.48

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 25 0.13 1 Roll

฿ 1,425.62

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 30 0.13 1 Roll

฿ 1,895.99

FLUORINE RESIN & SEALING TAPE 1 Piece(s) Same day 10 38 0.13 1 Roll

฿ 2,330.18

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 50 0.13 1 Roll

฿ 4,591.62

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 12 Day(s) - 100 0.13 1 Roll

฿ 2,311.64

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 7 Day(s) 10 38 0.15 1 Roll

฿ 1,372.13

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 3 Day(s) - 19 0.18 1 Roll

฿ 5,200.00

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 22 Day(s) - 38 0.18 1 Roll

฿ 1,191.21

FLUORINE RESIN & SEALING TAPE 1 Piece(s) 20 Day(s) - 13 0.30 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1