1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Booster Compressor,  Oil-Free ESTIBO EFBS Series (Part Number)

Booster Compressor,  Oil-Free ESTIBO EFBS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 184,561.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

World's first oil free type of small booster compressor. High quality air can be easily used even in places where it was difficult to install till now. As it is a closed type compressor, there is no valve sound. Very low noise.

 
Part Number
EFBS15BF-10M5
EFBS15BF-10M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency
(Hz)
JAN code Ordering Code

฿ 184,561.73

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 504538995482687769-5225

฿ 184,561.73

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 604538995482694769-5233

Loading...

  1. 1

Basic Information

Type Tank Mount Type Motor Rated Horsepower Output Range(PS) 2~Less than 5 Motor Rated Output(kW{PS}) 1.5{2}
Lubrication Method Oil-free Cooling Method Air-cooling Maximum Control Pressure(MPa) 1
Discharge Air Amount(L/min) 600~Less than 700 Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200V
Noise Emission Value(dB) 68 Compression Method Booster Dryers Without dryer
Compression Stages 2-step compression Drive Control Method Pressure Switch Discharge Air Amount (L/min) 600