1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Claw Compressor, Oil-Free, Absolute Air FRL Series (Part Number)

Claw Compressor, Oil-Free, Absolute Air FRL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highest level of efficiency is achieved by installing unique shape claw in the compressor body. In addition, durability and energy saving performance is improved by adopting air cooled two-stage compression mechanism and latest control method. Absolutely oil free with superior performance.

Part Number
FRL-220M5
FRL-220M6
FRL-370M5
FRL-370M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Discharge Air Amount
(L/min)
Driving Source (Rated Voltage) Noise Emission Value
(dB)
Frequency
(Hz)
Discharge Air Amount Detail (m3/min)

฿ 100.00

AIW COMPRESSOR 1 Piece(s) Quote 30~Less than 5022{30}1000~Less than 5000200V65503.7

฿ 100.00

AIW COMPRESSOR 1 Piece(s) Quote 30~Less than 5022{30}1000~Less than 5000[200/220V] 200/220V65603.7

฿ 100.00

AIW COMPRESSOR 1 Piece(s) Quote 50 or More37{50}5000~Less than 10000200V68505.6

฿ 100.00

AIW COMPRESSOR 1 Piece(s) Quote 50 or More37{50}5000~Less than 10000[200/220V] 200/220V68605.6

Loading...

  1. 1

Basic Information

Type Package Type Lubrication Method Oil-free Cooling Method Air-cooling
Maximum Control Pressure(MPa) 0.7 Driving Source (Types) Three-Phase AC Compression Method Claw
Dryers Without dryer Compression Stages 2-step compression Drive Control Method Fine Dual