1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reciprocating Compressor, Oil-Free OFP Series (Part Number)

Reciprocating Compressor, Oil-Free OFP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99,988.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By adopting world's first composite resin piston, reliability and durability have been further improved. Lightweight, compact, and easy to use due to its 100V specifications. Oil free and easy to maintain.

 
Part Number
OFP-07CBC5
OFP-07CBC6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency
(Hz)

฿ 99,988.00

AIW COMPRESSOR 1 Piece(s) 40 Day(s) 50

฿ 99,988.00

AIW COMPRESSOR 1 Piece(s) 40 Day(s) 60

Loading...

  1. 1

Basic Information

Type Tank Mount Type Motor Rated Horsepower Output Range(PS) 1~Less than 2 Motor Rated Output(kW{PS}) 0.75{1}
Lubrication Method Oil-free Cooling Method Air-cooling Maximum Control Pressure(MPa) 0.7
Discharge Air Amount(L/min) 10~Less than 100 Driving Source (Types) Single-phase Driving Source (Rated Voltage) 100V
Noise Emission Value(dB) 70 Compression Method Reciprocating Dryers Without dryer
Compression Stages 2-step compression Drive Control Method Pressure Switch Discharge Air Amount (L/min) 93