1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reciprocating Compressor, Oil Type CLP Series (Part Number)

Reciprocating Compressor, Oil Type CLP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple and economical. Very low noise as it is package type. Standard oil alarm equipment.

 
Part Number
CLP15EF-8.5DM5
CLP15EF-8.5DM6
CLP22EF-8.5DM5
CLP22EF-8.5DM6
CLP37EF-8.5DM5
CLP37EF-8.5DM6
CLP55EF-8.5DM5
CLP55EF-8.5DM6
CLP75EF-8.5DM5
CLP75EF-8.5DM6
CLP110EF-8.5DM5
CLP110EF-8.5DM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Discharge Air Amount
(L/min)
Noise Emission Value
(dB)
Compression Stages Drive Control Method Frequency
(Hz)
Discharge Air Amount (L/min) JAN code Ordering Code

฿ 226,000.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 51.5{2}100~Less than 200532-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch501704538995483622769-5128

฿ 226,000.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 51.5{2}100~Less than 20053A Stage Compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch601704538995483639769-5136

฿ 256,969.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 52.2{3}200~Less than 300512-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch502954538995483660769-5144

฿ 256,969.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 52.2{3}200~Less than 300512-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch602954538995483677769-5152

฿ 320,585.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 103.7{5}400~Less than 500532-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch50415--

฿ 320,585.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 103.7{5}300~Less than 500532-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch604154538995483752769-5179

฿ 434,422.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 105.5{7.5}600~Less than 700552-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch50605--

฿ 434,422.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 105.5{7.5}600~Less than 700552-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch60605--

฿ 493,016.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 207.5{10}800~Less than 900552-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch50845--

฿ 493,016.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 207.5{10}800~Less than 900552-step compression[Pressure Switch Control (Automatic Start-stop)] Pressure Switch60845--

฿ 597,645.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 2011{15}1000~Less than 5000582-step compression[Dual Control] Manual dual501215--

฿ 597,645.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 2011{15}1000~Less than 5000582-step compression[Dual Control] Manual dual601215--

Loading...

  1. 1

Basic Information

Type Package Type Lubrication Method Oil type Cooling Method Air-cooling
Maximum Control Pressure(MPa) 0.85 Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200V
Compression Method Reciprocating Dryers With dryer