1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reciprocating Compressor, Oil-Free CFP Series (Part Number)

Reciprocating Compressor, Oil-Free CFP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 245,632.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Combines a composite resin piston with self-lubricating function, due to which there is no need of lubrication. Excellent in durability, there is no burning or galling. As it is oil-free, supplies high quality clear air.

 
Part Number
CFP07C-8.5DC5
CFP07C-8.5DC6
CFP15CF-8.5DM5
CFP15CF-8.5DM6
CFP22CF-8.5DM5
CFP22CF-8.5DM6
CFP37CF-8.5DM5
CFP37CF-8.5DM6
CFP55CF-8.5DM5
CFP55CF-8.5DM6
CFP75CF-8.5DM5
CFP75CF-8.5DM6
CFP110CF-8.5DM5
CFP110CF-8.5DM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Discharge Air Amount
(L/min)
Driving Source (Types) Driving Source (Rated Voltage) Noise Emission Value
(dB)
Compression Stages Frequency
(Hz)
Discharge Air Amount (L/min)

฿ 245,632.00

AIW COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100Single-phase100V52A Stage Compression5070

฿ 245,632.00

AIW COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100Single-phase100V52A Stage Compression6070

฿ 294,638.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 51.5{2}100~Less than 200[3-Phase] Three-Phase200V55A Stage Compression50160

฿ 294,638.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 51.5{2}100~Less than 200[3-Phase] Three-Phase200V55A Stage Compression60160

฿ 315,563.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 52.2{3}200~Less than 300[3-Phase] Three-Phase200V53A Stage Compression50260

฿ 315,563.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 2~Less than 52.2{3}200~Less than 300[3-Phase] Three-Phase200V53A Stage Compression60260

฿ 368,295.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 103.7{5}300~Less than 400[3-Phase] Three-Phase200V56A Stage Compression50375

฿ 368,295.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 103.7{5}300~Less than 400[3-Phase] Three-Phase200V56A Stage Compression60375

฿ 512,686.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 105.5{7.5}500~Less than 600[3-Phase] Three-Phase200V562-step compression50565

฿ 512,686.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 105.5{7.5}500~Less than 600[3-Phase] Three-Phase200V56A Stage Compression60565

฿ 642,426.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 207.5{10}800~Less than 900[3-Phase] Three-Phase200V562-step compression50825

฿ 642,426.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 207.5{10}800~Less than 900[3-Phase] Three-Phase200V56A Stage Compression60825

฿ 785,559.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 2011{15}1000~Less than 5000[3-Phase] Three-Phase200V592-step compression501140

฿ 785,559.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 2011{15}1000~Less than 5000[3-Phase] Three-Phase200V59A Stage Compression601140

Loading...

  1. 1

Basic Information

Type Package Type Lubrication Method Oil-free Cooling Method Air-cooling
Maximum Control Pressure(MPa) 0.85 Compression Method Reciprocating Dryers With dryer
Drive Control Method Pressure Switch