1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reciprocating Compressor, Oil Free, Tank Mount Type TFU, TFP Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Reciprocating Compressor, Oil Free, Tank Mount Type TFU, TFP Series
  • Reciprocating Compressor, Oil Free, Tank Mount Type TFU, TFP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76,063.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a composite resin piston, providing excellent durability with no seizing or galling.
[Features]
· As it is oil-free, it supplies high quality clean air.
· Equipped with a Totally Enclosed Fan-Cooled type motor to help prevent dust and other contaminants from causing motor trouble.
· An oil-free yet powerful 1.0 MPa compressor. (Types of 5.5 kW or more use a 2-stage compression method).
· Types of 5.5 kW or more are equipped as standard with a dust-proof filter kit.
· Equipped with top runner motor *0.2 kW, 0.4 kW and 0.75 kW (100 V) are not applicable.
[Applications]
· Air source for operating general factory machinery, leisure services, textile industry, etc.
*As the compressor is very heavy, it will be delivered on a vehicle from the shipping company. Thank you for your understanding.
Contact the manufacturer if you have any issues, including the selection of options, installation or earlier delivery dates. The manufacturer's inquiry counter will answer your queries promptly. (03-5805-7404: Compressor inquiry counter)


◆ See here if you are having trouble selecting a compressor

Part Number
TFP15CF-10M5
TFP15CF-10M6
TFP22CF-10M5
TFP22CF-10M6
TFP37CF-10M5
TFP37CF-10M6
TFP55CF-10M5
TFP55CF-10M6
TFP75CF-10M5
TFP75CF-10M6
TFPC07B-10C5
TFPC07B-10C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Discharge Air Amount
(L/min)
Driving Source (Types) Driving Source (Rated Voltage) Noise Emission Value
(dB)
Frequency
(Hz)
Discharge Air Amount (L/min) Air tank volume
(L)

฿ 111,054.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 51.5{2}100~Less than 200[3-Phase] Three-Phase200V715016065

฿ 111,054.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 51.5{2}100~Less than 200[3-Phase] Three-Phase200V716016065

฿ 123,527.00

COMPRESSOR 1 Piece(s) 12 Day(s) 2~Less than 52.2{3}200~Less than 300[3-Phase] Three-Phase200V715023575

฿ 123,527.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 52.2{3}200~Less than 300[3-Phase] Three-Phase200V716023575

฿ 170,384.00

COMPRESSOR 1 Piece(s) 19 Day(s) 5~Less than 103.7{5}300~Less than 400[3-Phase] Three-Phase200V755037095

฿ 170,384.00

COMPRESSOR 1 Piece(s) 19 Day(s) 5~Less than 103.7{5}300~Less than 400[3-Phase] Three-Phase200V756037095

฿ 287,106.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 105.5{7.5}500~Less than 600[3-Phase] Three-Phase200V7550580155

฿ 287,106.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 5~Less than 105.5{7.5}500~Less than 600[3-Phase] Three-Phase200V7560580155

฿ 394,245.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 207.5{10}800~Less than 900[3-Phase] Three-Phase200V7650825180

฿ 394,245.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 10~Less than 207.5{10}800~Less than 900[3-Phase] Three-Phase200V7660825180

฿ 76,063.00

COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100Single-phase100V71507539

฿ 76,063.00

COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100Single-phase100V71607539

Loading...

  1. 1

Basic Information

Type Tank Mount Type Lubrication Method Oil-free Cooling Method Air-cooling
Maximum Control Pressure(MPa) 1 Compression Method Reciprocating Dryers Without dryer
Compression Stages A Stage Compression Drive Control Method Pressure Switch