1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Filled Wheels H/K for Industrial Vehicles (Part Number)

OMK CASTER

Air Filled Wheels H/K for Industrial Vehicles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,016.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Absorbs the shocks applied to the wheel because it is air-filled, enabling transport to be performed comfortably even on poor quality surfaces or steps.

Part Number
HK300-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 4,184.00

OMK CASTER 1 Piece(s) 19 Day(s) 30580.01~140.00107.812512516016030090

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Fitting Material Steel plate Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part HK300-4 in the Air Filled Wheels H/K for Industrial Vehicles series.

Products with similar specification

Part Number
HK250-4
HK350-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 4,016.67

1 Piece(s) 10 Day(s) 29380.01~140.0083.312512516016025090

฿ 5,183.33

1 Piece(s) Quote 378.5140.01~220.00156.8140140175175350110