1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Filled Wheels H/K for Industrial Vehicles

Air Filled Wheels H/K for Industrial Vehicles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,016.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Absorbs the shocks applied to the wheel because it is air-filled, enabling transport to be performed comfortably even on poor quality surfaces or steps.

Part Number
HK250-4
HK300-4
HK350-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 4,016.67

OMK CASTER 1 Piece(s) 10 Day(s) 29380.01~140.0083.312512516016025090

฿ 4,184.00

OMK CASTER 1 Piece(s) 19 Day(s) 30580.01~140.00107.812512516016030090

฿ 5,183.33

OMK CASTER 1 Piece(s) Quote 378.5140.01~220.00156.8140140175175350110

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Fitting Material Steel plate Mounting Hole Type Round hole