(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel caster in which SUS304 is used for the hardware main body. Since a resin urethane wheel is used, it is strong against rust and is preferred for use at food factories, etc.
[Features]
· A stainless steel caster in which SUS304 is used for the hardware main body.
· Can be used together with the stainless steel caster with swivel JS hardware or stainless steel caster with fixed KS hardware.
· A double stopper that stops swiveling and the wheel simultaneously.
· Since rubber is used for the contact portion of the brake spring with the wheel, slipping will not easily occur even with wheels made of a hard material such as nylon.
· A model with a left-stopper is also available for the ø100
Part Number |
---|
UPJSZ130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,533.00 | OMK CASTER | 1 Piece(s) | 3 Day(s) | 10 | 178 | 220.01~320.00 | 245 | 80 | 80 | 107 | 107 | 130 | 53 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Wheel Material | Urethane |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part UPJSZ130 in the Stainless Steel Casters, Freely Swiveling, Stopper with JSZ Metal Fittings, UP/JSZ series.
Part Number |
---|
UPJSZ100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,456.49 | 1 Piece(s) | 3 Day(s) | 10 | 144 | 140.01~220.00 | 147 | 71 | 71 | 96 | 96 | 100 | 43 |
How can we improve?
How can we improve?