1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Casters, Freely Swiveling, Stopper with JSZ Metal Fittings, UP/JSZ

Stainless Steel Casters, Freely Swiveling, Stopper with JSZ Metal Fittings, UP/JSZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,456.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel caster in which SUS304 is used for the hardware main body. Since a resin urethane wheel is used, it is strong against rust and is preferred for use at food factories, etc.

[Features]
· A stainless steel caster in which SUS304 is used for the hardware main body.
· Can be used together with the stainless steel caster with swivel JS hardware or stainless steel caster with fixed KS hardware.
· A double stopper that stops swiveling and the wheel simultaneously.
· Since rubber is used for the contact portion of the brake spring with the wheel, slipping will not easily occur even with wheels made of a hard material such as nylon.
· A model with a left-stopper is also available for the ø100

 
Part Number
UPJSZ100
UPJSZ130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 2,456.49

OMK CASTER 1 Piece(s) 3 Day(s) 10144140.01~220.001477171969610043

฿ 3,533.00

OMK CASTER 1 Piece(s) 3 Day(s) 10178220.01~320.00245808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Material Urethane
Fitting Material Stainless Steel Mounting Hole Type Round hole