1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Casters, Independent, with JS Metal Fittings, UP / JS (Part Number)

Stainless Steel Casters, Independent, with JS Metal Fittings, UP / JS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel caster in which SUS304 is used for the hardware main body. Since a resin urethane wheel is used, it is strong against rust and is preferred for use at food factories, etc.

[Features]
· A stainless steel caster in which SUS304 is used for the hardware main body.
· Can be used together with the stainless steel caster with fixed KS hardware or stainless steel caster with swivel stopper JSZ hardware

 
Part Number
UPJS75
UPJS100
UPJS130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 1,570.00

OMK CASTER 1 Piece(s) 3 Day(s) 1010180.01~140.0098636384847539

฿ 2,280.00

CASTER 1 Piece(s) 3 Day(s) 10144140.01~220.001477171969610043

฿ 2,887.60

OMK CASTER 1 Piece(s) Same day 10178220.01~320.00245808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane
Fitting Material Stainless Steel Mounting Hole Type Round hole