1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Induction Motor Middle Gear Head (Part Number)

Induction Motor Middle Gear Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,067.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Induction Motor Middle Gear Head, SGX series from SPG.
- Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
- Applicable for 5 sizes of gear flange, 60 mm, 70 mm, 80 mm, 60X130 mm, and 90 mm.
- The gear reduction ratio is 1:10.
- The actual rotation speed is less 2-20% than the displayed value according to the load.
- Product line up in this series includes, S6GX10B, S7GX10B, S8GX10B, S9GX10BH-S and S9GX10BL.

Part Number
S6GX10B
S7GX10B
S8GX10B
S9GX10BH-S
S9GX10BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)

฿ 2,067.86

SPG GEARED HEAD SGX 1 Piece(s) 4 Day(s) 60

฿ 2,200.53

SPG GEARED HEAD SGX 1 Piece(s) 4 Day(s) 70

฿ 2,257.82

SPG GEARED HEAD SGX 1 Piece(s) 4 Day(s) 80

฿ 4,176.12

SPG GEARED HEAD SGX 1 Piece(s) 4 Day(s) 60X130

฿ 2,770.41

SPG GEARED HEAD SGX 1 Piece(s) 4 Day(s) 90

Loading...

  1. 1

Basic Information

Type Middle Gear Head Environment Standard Reduction Ratio 10
Gear Head Type Parallel Shafts