1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Caster (Free Wheel) S Type (Part Number)

Press Caster (Free Wheel) S Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,023.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Equipped with a spring that reduces running noise by approximately 50% and absorbs impact.
[Features]
·The spring absorbs vibrations and shocks on uneven road surfaces, resulting in a soft and nimble ride. Easy to climb over steps.
·Long life is achieved by preventing unbalanced loads and caster shake caused by the road surface.
·Ideal for transporting fragile items such as precision parts and glass in clean rooms of hospitals.

 
Part Number
MPS150
PS150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)
Weight
(kg)

฿ 5,766.02

KAT CASTER 1 Piece(s) 15 Day(s) 220.01~320.00245.3[Urethane] UrethaneOil Resistance414

฿ 5,023.37

KAT CASTER 1 Piece(s) 5 Day(s) 140.01~220.00196.2[Synthetic Rubber] Dienic Rubber-423.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 200 Stopper (Detail) No
Fitting Material Others Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 90(100)
Mounting Hole Pitch Transverse Direction(mm) 90(100) Mounting Seat AXB or T1XT2(mm) 126X126 Wheel Dia. D(Ø) 150
Swivel Radius(mm) 45 Load Category Light/Medium Load Installation Hole Dia.(mm) 11