(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thinly cut fluororesin (PTFE) film. Used for mold-release applications during ACF crimping, electric insulation, etc.
[Features]
· Thin cut PTFE film.
· Available in a wide variety of widths and thicknesses.
· Used for mold-release applications during ACF crimping, electric insulation, and OA equipment sliding applications.
· Production of adhesive-processed products is also possible.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Width (mm) |
---|---|---|---|---|---|---|---|
฿ 1,434.27 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.05 | 300 | ||
฿ 2,031.14 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | 0.05 | 500 | ||
฿ 2,349.18 | MATERIAL PLATES | 1 Piece(s) | 11 Day(s) | 0.1 | 300 | ||
฿ 3,458.80 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.1 | 500 | ||
฿ 4,364.93 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | 0.2 | 300 | ||
฿ 6,511.79 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.2 | 500 | ||
฿ 6,909.80 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | 0.3 | 300 | ||
฿ 10,310.99 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.3 | 500 | ||
฿ 8,917.95 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.4 | 300 | ||
฿ 11,027.06 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | 0.5 | 300 | ||
฿ 16,450.02 ฿ 13,995.68 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.5 | 500 | ||
฿ 16,649.03 ฿ 14,171.65 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | 0.8 | 300 | ||
฿ 24,922.86 ฿ 21,251.72 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 0.8 | 500 | ||
฿ 5,633.00 | MATERIAL PLATES | 1 Piece(s) | 16 Day(s) | 0.13 | 300 | ||
฿ 20,273.35 ฿ 17,268.84 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | 1 | 300 |
Loading...
Material | Fluorine Resin (fluoropolymer/PTFE) | Grade | Standard | Color | White |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Length(m) | 10 | T Dimension Tolerance | 1 |
Resizing | 1 | Material Name | PTFE |
How can we improve?
How can we improve?