1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Rotary Joint Pearl Rotary Joint RXE2100SUS (Single Direction Flange-Mounted Type) (Part Number)

Pressure Rotary Joint Pearl Rotary Joint RXE2100SUS (Single Direction Flange-Mounted Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,295.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RXE2100SUS (Single, flanged type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

Part Number
RXE2115S
RXE2120S
RXE2125S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDesignation Nominal of Flange Connection

฿ 20,295.73

SYG ROTARY JOINT 1 Piece(s) 14 Day(s) [1/2B] 1/2[1/2B] 1/2B(15A)

฿ 22,272.86

SYG ROTARY JOINT 1 Piece(s) 14 Day(s) [3/4B] 3/4[3/4B] 3/4B(20A)

฿ 24,219.00

SYG ROTARY JOINT 1 Piece(s) 14 Day(s) [1B] 1[1B] 1B(25A)

Loading...

  1. 1

Basic Information

Type Simplex Applicable Fluid Water / Air / Gas / Oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 2.25 Max. Operating Rotational Speed(r.p.m) 3500 Connection Type Screw and Flange Mounting
Connection Thread Type (Simplex, Swivel) Rc