1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Rotary Fitting Pearl Rotary Joint SKCL (Single Direction Screw-in Type) (Part Number)

Pressure Rotary Fitting Pearl Rotary Joint SKCL (Single Direction Screw-in Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SKCL (simplex, thread connection type) is a rotary joint for steadily supplying a medium to rotating equipment.
[Features]
· The main body is lightweight and made of strong aluminum alloy.
· A simple type that is compact and easy to mount.
· A completely lubrication-free type achieved through the use of filled ball bearings.
· An economical type with low rotational resistance.
· Capable of high speed rotations.

Part Number
SKCL-8ARH
SKCL-10ARH
SKCL-15ARH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDesignation Nominal Connection Thread Exhaust Side (Single unit, swivel)

฿ 100.00

SYG ROTARY JOINT 1 Piece(s) Quote [1/4B] 1/4[1/4B] 1/4

฿ 6,580.65

SYG ROTARY JOINT 1 Piece(s) 10 Day(s) [3/8B] 3/8[3/8B] 3/8

฿ 100.00

SYG ROTARY JOINT 1 Piece(s) Quote [1/2B] 1/2[1/2B] 1/2

Loading...

  1. 1

Basic Information

Type Simplex Applicable Fluid Water / Air / Gas / Oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 0.98 Max. Operating Rotational Speed(r.p.m) 1500 Connection Type Screw Mounting Type
Connection Thread Type (Simplex, Swivel) Rc Type of Connection Thread Exhaust Side (Single unit, swivel) G Mounting Screw Direction RH (Right Screw)