(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A large dual wheel caster.
· A smart design in which the swivel and the wheel can be locked simultaneously.
· Ideal for medical appliances and carts
Part Number |
---|
KT75-BM12XP1.75-GY |
KT100-BM12XP1.75-GY |
KT125-BM12XP1.75-GY |
KTSD75-BM12XP1.75-GY |
KTSD100-BM12XP1.75-GY |
KTSD125-BM12XP1.75-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Allowable Load |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 514.38 | TOS CASTER | 1 Piece(s) | 3 Day(s) | 10 | 91 | 35.01~80.00 | No | 75 | 75 | 51 | 57.5 | Light Load | ||
฿ 764.78 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 126 | 80.01~140.00 | No | 100 | 100 | 66 | 78 | Medium Load | ||
฿ 1,107.25 | TOS CASTER | 1 Piece(s) | 3 Day(s) | 10 | 139 | 80.01~140.00 | No | 120 | 124 | 51 | 103 | Medium Load | ||
฿ 594.07 | TOS CASTER | 1 Piece(s) | 3 Day(s) | 10 | 91 | 35.01~80.00 | With Double Stopper (Rotation + Turning) | 75 | 75 | 51 | 65 | Light Load | ||
฿ 859.08 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 126 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 100 | 100 | 66 | 96.5 | Medium Load | ||
฿ 1,191.70 | TOS CASTER | 1 Piece(s) | 3 Day(s) | 10 | 139 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 120 | 124 | 51 | 116 | Medium Load |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Wheel Material | Urethane Elastomer | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | SWCH | Thread Dia. | M12XP1.75 | Color | Gray/Black Rim |
Color Cap | Gray | Body Material | Nylon |
How can we improve?
How can we improve?