1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T/TSW Type Two-Wheeled Casters (Bolt Type) (Part Number)

T/TSW Type Two-Wheeled Casters (Bolt Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 487.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large urethane dual-wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.
[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high-quality design caster.

 
Part Number
T75-BM10XP1.5X25L-BBK
T75-BM10XP1.5X25L-GY
T75-BM12XP1.75X25L-BBK
T75-BM12XP1.75X25L-GY
T100-BM12XP1.75-BBK
T100-BM12XP1.75-GY
T100-BM16XP2.0-BBK
T100-BM16XP2.0-GY
TSW75-BM10XP1.5X25L-BBK
TSW75-BM10XP1.5X25L-GY
TSW75-BM12XP1.75X25L-BBK
TSW75-BM12XP1.75X25L-GY
TSW100-BM12XP1.75-BBK
TSW100-BM12XP1.75-GY
TSW100-BM16XP2.0-BBK
TSW100-BM16XP2.0-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

฿ 644.37

TOS CASTER 1 Piece(s) 3 Day(s) 1092No100M10XP1.5755958Bitter BlackBitter Black

฿ 515.93

TOS CASTER 1 Piece(s) 3 Day(s) 1092No100M10XP1.5755958Gray/Black RimGray

฿ 512.60

TOS CASTER 1 Piece(s) 10 Day(s) 1092No100[M12] M12XP1.75755958Bitter BlackBitter Black

฿ 487.36

TOS CASTER 1 Piece(s) 3 Day(s) 1092No100[M12] M12XP1.75755958Gray/Black RimGray

฿ 725.78

TOS CASTER 1 Piece(s) 3 Day(s) 10125No120[M12] M12XP1.751007278Bitter BlackBitter Black

฿ 725.78

TOS CASTER 1 Piece(s) 3 Day(s) 10125No120[M12] M12XP1.751007278Gray/Black RimGray

฿ 773.42

TOS CASTER 1 Piece(s) 10 Day(s) 10125No120M16XP2.01007278Bitter BlackBitter Black

฿ 742.15

TOS CASTER 1 Piece(s) 3 Day(s) 10125No120M16XP2.01007278Gray/Black RimGray

฿ 610.87

TOS CASTER 1 Piece(s) 3 Day(s) 1092With Double Stopper (Rotation + Turning)100M10XP1.5755972Bitter BlackBitter Black

฿ 601.90

TOS CASTER 1 Piece(s) 3 Day(s) 1092With Double Stopper (Rotation + Turning)100M10XP1.5755972Gray/Black RimGray

฿ 571.78

TOS CASTER 1 Piece(s) 3 Day(s) 1092With Double Stopper (Rotation + Turning)100[M12] M12XP1.75755972Bitter BlackBitter Black

฿ 575.63

TOS CASTER 1 Piece(s) 3 Day(s) 1092With Double Stopper (Rotation + Turning)100[M12] M12XP1.75755972Gray/Black RimGray

฿ 826.30

TOS CASTER 1 Piece(s) 3 Day(s) 10125With Double Stopper (Rotation + Turning)120[M12] M12XP1.751007295Bitter BlackBitter Black

฿ 866.90

TOS CASTER 1 Piece(s) 3 Day(s) 10125With Double Stopper (Rotation + Turning)120[M12] M12XP1.751007295Gray/Black RimGray

฿ 845.08

TOS CASTER 1 Piece(s) 3 Day(s) 10125With Double Stopper (Rotation + Turning)120M16XP2.01007295Bitter BlackBitter Black

฿ 881.45

TOS CASTER 1 Piece(s) 10 Day(s) 10125With Double Stopper (Rotation + Turning)120M16XP2.01007295Gray/Black RimGray

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Wheel Material Urethane Elastomer
Wheel Characteristics No Fitting Material SWCH Allowable Load Medium Load
Body Material Nylon