(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A large urethane dual-wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.
[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high-quality design caster.
Part Number |
---|
T100-BM12XP1.75-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Color | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 725.78 | TOS CASTER | 1 Piece(s) | 3 Day(s) | 10 | 125 | No | 120 | [M12] M12XP1.75 | 100 | 72 | 78 | Gray/Black Rim | Gray |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 80.01~140.00 | Wheel Material | Urethane Elastomer |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | SWCH | Allowable Load | Medium Load |
Body Material | Nylon |
Please check the type/dimensions/specifications of the part T100-BM12XP1.75-GY in the T/TSW Type Two-Wheeled Casters (Bolt Type) series.
Part Number |
---|
T100-BM12XP1.75-BBK |
T100-BM16XP2.0-BBK |
T100-BM16XP2.0-GY |
T75-BM10XP1.5X25L-BBK |
T75-BM10XP1.5X25L-GY |
T75-BM12XP1.75X25L-BBK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Color | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 725.78 | 1 Piece(s) | 3 Day(s) | 10 | 125 | No | 120 | [M12] M12XP1.75 | 100 | 72 | 78 | Bitter Black | Bitter Black | ||
฿ 773.42 | 1 Piece(s) | 10 Day(s) | 10 | 125 | No | 120 | M16XP2.0 | 100 | 72 | 78 | Bitter Black | Bitter Black | ||
฿ 742.15 | 1 Piece(s) | 3 Day(s) | 10 | 125 | No | 120 | M16XP2.0 | 100 | 72 | 78 | Gray/Black Rim | Gray | ||
฿ 644.37 | 1 Piece(s) | 3 Day(s) | 10 | 92 | No | 100 | M10XP1.5 | 75 | 59 | 58 | Bitter Black | Bitter Black | ||
฿ 515.93 | 1 Piece(s) | 3 Day(s) | 10 | 92 | No | 100 | M10XP1.5 | 75 | 59 | 58 | Gray/Black Rim | Gray | ||
฿ 512.60 | 1 Piece(s) | 10 Day(s) | 10 | 92 | No | 100 | [M12] M12XP1.75 | 75 | 59 | 58 | Bitter Black | Bitter Black |
How can we improve?
How can we improve?