1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tool Series Engine Cleaner EC Series EC100 (Part Number)

Air Tool Series Engine Cleaner EC Series EC100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,880.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Liquid measure adjustable type.

[Features]
▪ Mist type.
· Adjustment of the cleaning liquid is possible

Part Number
EC100
EC100P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures Specifications

฿ 2,022.41

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 10Flow Rate ControlAble to adjust cleaning solution.

฿ 1,880.53

AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s) 10Standard / Flow Rate ControlAble to adjust cleaning solution. With Plug

Loading...

  1. 1
 

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Connection Type of Air Supply Port Female Thread
Nozzle Mounting Screw Male thread Body Material Aluminum Diecast Nozzle Material Brass Rod
Nozzle Dia.(mm) 3 Volute Diameter(mm) 8.5 Supply Method Suction Type
One Minute Suction Amount(l) 0.36