(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a drill-shaped type. [Body Material]Die-cast aluminum ADC12 equivalent
Part Number |
---|
SP200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,448.48 | KRI AIR BLOW GUN/NOZZLE | 1 Piece(s) | Same day | 10 |
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard | Features | Standard |
---|---|---|---|---|---|
Connection Type of Air Supply Port | Female Thread | Nozzle Mounting Screw | Male thread | Body Material | Aluminum Diecast |
Nozzle Material | Brass Rod | Nozzle O.D.(mm) | 13 |
Please check the type/dimensions/specifications of the part SP200 in the Air Tool Series Spout Gun SP Series SP200 series.
How can we improve?
How can we improve?