1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tool Series, Super Coil Hose, SCH Series (Part Number)

KRI AIR BLOW GUN/NOZZLE

Air Tool Series, Super Coil Hose, SCH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,167.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Conventional coil housing coated with special flame retardant resin.

 
Part Number
SCH570
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,167.55

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Related Components Nozzle Shape Standard Features Standard / Flame Retardant Resin V-O
Specifications CH700 Equivalent Normal Operating Range(mm) 4000 Hanging Weight(g) 32

Please check the type/dimensions/specifications of the part SCH570 in the Air Tool Series, Super Coil Hose, SCH Series series.