(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
▪ A conductive material is used in the inner layer, and just by connecting with metal fittings it is complete.
▪ Bare grounding wire is not required, increasing work efficiency.
▪ Reliable grounding is possible.
Fluid | Air | Cutting Service Usage | No | Nominal I.D. d | 8 |
---|---|---|---|---|---|
O.D.(Ø) | 12.5 | Properties | Electrical Conductivity / Pressure Resistance / Flexibility | Hose Inner Layer Material | Polyurethane |
Fitting Used | No | Outer Layer Color | Green | Minimum Bending Radius(mm) | 45 |
Operating Temperature Range(°C) | -20::60 | Operating Pressure Range(MPa) | ::1.5 | Standard Length(m) | 100 |
Please check the type/dimensions/specifications of the part SEH-8 in the Paint Hoses - Conductive Air Hose series.
How can we improve?
How can we improve?