1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Togawa Electrically Conductive Rubber Sheet (Part Number)

Togawa Electrically Conductive Rubber Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,902.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: rubber (conductive) / Grade, type: electrically conductive natural rubber (NR) / Seal: none
· Width: 1,000 mm
· Length: 10,000 mm / Thickness: 2 or 3 mm
· Color: black / Hardness: Shore A62 or Shore A74

Part Number
E100-3T
E307-2T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Hardness (shore, asker, penetration)

฿ 47,287.35

AKT NONMETAL SHEET 1 Piece(s) 10 Day(s) 3Shore A62

฿ 43,902.19

AKT NONMETAL SHEET 1 Piece(s) 10 Day(s) 2Shore A74

Loading...

  1. 1

Basic Information

Grade, Type Natural Rubber (NR) Width A(mm) 1000 Length(mm) 10000 or More
Material Rubber With or Without Adhesive No Seal Color Black
Length (Detail)(mm) 10000