1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook Holder

STRIKE PLATE HOOKS

Hook Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 188.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A hanging bracket made of SUS-304 for better protection against rust.
· HU-1 (Horizontal type for boat hooks)HU-2(For lifesaving rings)

Part Number
HU-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 188.78

STRIKE PLATE HOOKS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Qty. 1 Reference Applied Load(kgf) - Full length L(mm) 135
Mounting Hole Diameter d(φ) 3.5 Mounting Pitch P1(mm) 11 Mounting Pitch P2(mm) 18
Hook Opening Dimensions S(mm) 70 Hook R(mm) 39 Note Code No. 1388