(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Strike Plate Hooks

A strike plate hook is a type of hanger hook that can be suspended or hooked on a wall or ceiling with screws. It can be used in factories and offices for storing various items such as tools and cords. It is necessary to select a product with load capacity suited to the item to be hung. Normally, it has the basic shape of a single hook, but there are examples with hooks at the top and bottom that allow cords to be stored by winding up, and examples with multiple hooks that are connected diagonally. Choose one depending on what is to be stored. Strike plate hooks are often made of stainless steel to prevent rust. Some are chamfered for safety, while others have an anti-slip rubber cover, and they are highly versatile.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 21 Day(s) or Less
  • Others
16 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    SUS Hook _XL-SF

    SUS Hook _XL-SF

    SUGATSUNE

    A neat storage solution for all kinds of objects.

    [Features]
    · A hook with a chamfered form for excellent safety and a superior design.
    · Made from stainless steel, giving it excellent corrosion resistance.
    From: ฿ 3,302.12
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Sheet Hook

    Stainless Steel Sheet Hook

    MARUKI HARDWARE

    Fixing bracket for wall surface and floor surface. Can be used as a terminal fitting for hangers, chains, etc.
    From: ฿ 99.87
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Hook _HJT

    SUS Hook _HJT

    SUGATSUNE

    A neat storage solution for all kinds of objects.

    [Features]
    · A pressed version of the EL type stainless steel hook (plate thickness: 4 mm).
    · A new black (matted) type is now also available.
    From: ฿ 491.67
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LAMP Stainless Steel Hook, HJT Series

    LAMP Stainless Steel Hook, HJT Series

    SUGATSUNE

    [Features]
    ・ This is a stainless steel hook from Sugatsune Industries
    ・ It is a heavy hook with a thickness of 4 mm
    From: ฿ 375.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Holder

    Hook Holder

    MIZUMOTO MACHINE MFG

    [Features]
    · A hanging bracket made of SUS-304 for better protection against rust.
    · HU-1 (Horizontal type for boat hooks)HU-2(For lifesaving rings)
    From: ฿ 188.78
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Long Press Hook S-2

    Long Press Hook S-2【2 Pieces Per Package】

    HILOGIK

    Shape / Single hook
    / Hook part material / Iron
    / Fixing method / catch type
    / Dimension L (mm) / 51
    / Dimension W (mm) / 10
    / Dimension H (mm) / 34
    / Dimension A (mm) / 9
    / Header dimension (mm) / W50 × H100 × D34
    From: ฿ 340.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Hook _HJ

    SUS Hook _HJ

    SUGATSUNE

    A neat storage solution for all kinds of objects.
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Hook Handle _2H

    SUS Hook Handle _2H

    SUGATSUNE

    A neat storage solution for all kinds of objects.
    From: ฿ 175.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Cord Hook _RB-102

    SUS Cord Hook _RB-102

    SUGATSUNE

    A neat storage solution for all kinds of objects.
    From: ฿ 224.79
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Hook _RI-074

    SUS Hook _RI-074

    SUGATSUNE

    ·It stores everything neatly. [Load Capacity (N)]Top/50, Bottom/60; Material: Stainless steel (SUS304)
    From: ฿ 286.67
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Strike Plate Rack_01-655SS

    SUS Strike Plate Rack_01-655SS

    SUGATSUNE

    A neat storage solution for all kinds of objects.

    [Features]
    · Made of stainless steel, with excellent corrosion resistance
    From: ฿ 267.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hook Holder

    Stainless Steel Hook Holder

    MARUKI HARDWARE

    A hanging bracket made of SUS-304 for better protection against rust.* HU-1 (Horizontal type for boat hooks)HU-2(For lifesaving rings)
    From: ฿ 202.85
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hook HJU Type

    Stainless Steel Hook HJU Type

    SUGATSUNE

    [Features]
    · The hook part is wide allowing for easier hanging of objects.
    · Mounting can be performed from either the top or bottom.
    From: ฿ 252.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L Type Black Gloss Hook (D1)

    L Type Black Gloss Hook (D1)

    HILOGIK

    Shape / Single hook
    / Hook part material / Iron
    / Fixing method / Screw fixing type
    / Dimension A (mm) / 66
    / Dimension B (mm) / 16 / Hole diameter C (ømm) / 4
    From: ฿ 108.66
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel J Type Coating Hook (D3)

    Stainless Steel J Type Coating Hook (D3)

    HILOGIK

    Shape / Single hook
    / Hook part material / Stainless steel
    / Fixing method / Screw fixing type
    / Dimension A (mm) / 120
    / Dimension B (mm) / 33 / Hole diameter C (ømm) / 4
    / Surface processing / Resin coating
    From: ฿ 173.78
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Y Type Hook (Steel)

    Y Type Hook (Steel)

    HIKARI

    [Features]
    · Hook can be used freely.
    [Applications]
    · Internal plant facilities and various facilities.
    From: ฿ 102.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Shape
Hook Material
Mounting Method
You can add up to 6 items per a category to the compare list.
SUS Hook _XL-SF
You can add up to 6 items per a category to the compare list.
Stainless Steel Sheet Hook
You can add up to 6 items per a category to the compare list.
SUS Hook _HJT
You can add up to 6 items per a category to the compare list.
LAMP Stainless Steel Hook, HJT Series
You can add up to 6 items per a category to the compare list.
Hook Holder
You can add up to 6 items per a category to the compare list.
Long Press Hook S-2
You can add up to 6 items per a category to the compare list.
SUS Hook _HJ
You can add up to 6 items per a category to the compare list.
SUS Hook Handle _2H
You can add up to 6 items per a category to the compare list.
SUS Cord Hook _RB-102
You can add up to 6 items per a category to the compare list.
SUS Hook _RI-074
You can add up to 6 items per a category to the compare list.
SUS Strike Plate Rack_01-655SS
You can add up to 6 items per a category to the compare list.
Stainless Steel Hook Holder
You can add up to 6 items per a category to the compare list.
Stainless Steel Hook HJU Type
You can add up to 6 items per a category to the compare list.
L Type Black Gloss Hook (D1)
You can add up to 6 items per a category to the compare list.
Stainless Steel J Type Coating Hook (D3)
You can add up to 6 items per a category to the compare list.
Y Type Hook (Steel)
Brand

SUGATSUNE

MARUKI HARDWARE

SUGATSUNE

SUGATSUNE

MIZUMOTO MACHINE MFG

HILOGIK

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

MARUKI HARDWARE

SUGATSUNE

HILOGIK

HILOGIK

HIKARI

Product Series

SUS Hook _XL-SF

Stainless Steel Sheet Hook

SUS Hook _HJT

LAMP Stainless Steel Hook, HJT Series

Hook Holder

Long Press Hook S-2【2 Pieces Per Package】

SUS Hook _HJ

SUS Hook Handle _2H

SUS Cord Hook _RB-102

SUS Hook _RI-074

SUS Strike Plate Rack_01-655SS

Stainless Steel Hook Holder

Stainless Steel Hook HJU Type

L Type Black Gloss Hook (D1)

Stainless Steel J Type Coating Hook (D3)

Y Type Hook (Steel)

CAD
  • 2D
From

฿ 3,302.12

฿ 99.87

฿ 491.67

฿ 375.00

฿ 188.78

฿ 340.00

฿ 232.00

฿ 175.00

฿ 224.79

฿ 286.67

฿ 267.00

฿ 202.85

฿ 252.81

฿ 108.66

฿ 173.78

฿ 102.86

Days to Ship 12 Day(s) 1 Day(s) 21 Day(s) 21 Day(s) Quote 6 Day(s) 12 Day(s) 21 Day(s) 12 Day(s) 12 Day(s) Quote 31 Day(s) 10 Day(s) 31 Day(s) 31 Day(s) 10 Day(s)
ShapeSingle HooksSingle HooksSingle HooksSingle HooksSingle Hooks-Single HooksSingle HooksMulti HooksMulti Hooks-Single HooksSingle Hooks---
Hook MaterialStainless SteelStainless SteelStainless SteelStainless Steel (SUS304)Stainless Steel-Stainless SteelStainless SteelStainless SteelStainless Steel-Stainless SteelStainless Steel---
Mounting MethodScrew Fixing TypeScrew Fixing TypeScrew Fixing TypeScrew Fixing TypeScrew Fixing Type-Screw Fixing TypeScrew Fixing TypeScrew Fixing TypeScrew Fixing Type-Screw Fixing TypeScrew Fixing Type---

Loading...

  1. 1

Related Categories to Strike Plate Hooks