1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Coupling, TL TYPE, Plug PM (Part Number)

Quick Coupling, TL TYPE, Plug PM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Revolutionary double-open, valveless through-type coupling. High flow rate and low pressure loss enables handling of even highly viscous fluids.

Part Number
CTL01PM2
CTL01PM3
CTL02PM2
CTL02PM3
CTL03PM
CTL03PM2
CTL03PM3
CTL04PM
CTL04PM2
CTL04PM3
CTL06PM
CTL06PM2
CTL06PM3
CTL08PM
CTL08PM2
CTL08PM3
CTL10PM2
CTL10PM3
CTL12PM2
CTL12PM3
CTL16PM2
CTL16PM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

฿ 207.00

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0R1/8"

฿ 399.01

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5R1/8"

฿ 204.50

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0R1/4"

฿ 426.43

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5R1/4"

฿ 278.07

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~7.5R3/8"

฿ 276.46

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 10 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0R3/8"

฿ 496.98

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 10 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5R3/8"

฿ 434.69

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~7.5R1/2"

฿ 480.65

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0R1/2"

฿ 813.84

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5R1/2"

฿ 774.54

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~4.5R3/4"

฿ 709.23

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~3.0R3/4"

฿ 1,371.98

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 19 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~4.5R3/4"

฿ 1,068.42

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~4.5R1"

฿ 100.00

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) Quote BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~3.0R1"

฿ 2,348.58

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~4.5R1"

฿ 1,950.08

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~2.0R1 1/4"

฿ 4,268.51

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~3.0R1 1/4"

฿ 2,897.04

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~2.0R1 1/2"

฿ 5,444.05

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 8 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~3.0R1 1/2"

฿ 4,137.89

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~1.5R2"

฿ 8,513.52

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~2.0R2"

Loading...

  1. 1

Basic Information

Mount Type Male thread Male/Female Plug Type Standard
Valve Structure Double passages opening type