1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Coupling, AL TYPE10, Socket SM (Part Number)

Quick Coupling, AL TYPE10, Socket SM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight design and superior operability, complete with auto open/close valve and single-touch connection. Suitable for hand-tool installation.

Part Number
CAL11SM
CAL12SM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Shape T

฿ 530.77

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 7 Day(s) R1/8"

฿ 530.77

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 5 Day(s) R1/4"

Loading...

  1. 1

Basic Information

Mount Type Male thread Male/Female Socket Body Material Brass
Applicable Fluid Air Type Standard Operating Environment, Applications Standard / Industrial Machinery
Valve Structure Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80
Max. Operating Pressure(MPa) 0::1.0