(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special heat-resistant grease is used for the swivel part.
· The swivel and fixed models have the same mounting pitch.
· Continuous use under the maximum operating temperature is possible for up to 1 hour.
· A one hour cool down period is necessary after use.
·
· Maximum operating temperature: +260°C (ø200 wheel is +230°C).
· Asbestos and other hazardous substances are not used.
·
· Maximum operating temperature: +250°C.
· Protects the floor.
·
· Maximum operating temperature: +250°C.
· Uses a needle bearing and traveling is quiet and smooth
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 102 | Properties | Quiet |
---|---|---|---|---|---|
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No | Allowable Load(daN) | 98 |
Wheel Material | Special Phenol Resin | Wheel Characteristics | Oil Resistance / Heat resistant / Cold Resistance | Fitting Material | Stainless Steel |
Mounting Hole Type | Round hole | Mounting Hole Pitch Length(mm) | 80 | Mounting Hole Pitch Width(mm) | 60 |
Mounting Seat(mm) | 100 | Mounting Seat Width(mm) | 85 | Wheel Diameter(Ø) | 80 |
Rim Width(mm) | 32 | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: None) water resistant | Wheel color | Black |
Floor Protection | No Floor Protection | Wheel locality | Made in Germany | Bearing | NA |
Please check the type/dimensions/specifications of the part BX-PHN-81G in the Caster with Heat Resistant Wheels, B/BX Series (Blickle) series.
How can we improve?
How can we improve?