1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Heavy Load Caster LS (Blickle) (Part Number)

Ultra-Heavy Load Caster LS (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,447.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.
· The swivel part is equipped with a thrust bearing and tapered roller bearing.
· A polymer cast nylon material with abrasion resistance and high elasticity is used for the wheel.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· The stopper is located at the front in the forward direction of the caster.
· The swivel and fixed models have the same mounting pitch

 
Part Number
LS-GSPO-125K
LS-GSPO-125K-ST
LS-GSPO-150K-35
LS-GSPO-200K-35-ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Eccentricity
(mm)

฿ 10,447.63

SSK CASTER 1 Piece(s) 13 Day(s) 170No1715Slotted Holes10575(80)14011012550

฿ 15,041.40

SSK CASTER 1 Piece(s) 3 Day(s) 170[With Rotation Stopper] With freely stopper1715Slotted Holes10575(80)14011012550

฿ 17,127.18

SSK CASTER 1 Piece(s) 21 Day(s) 205No2450Round hole14010517514015065

฿ 25,927.41

SSK CASTER 1 Piece(s) 13 Day(s) 255[With Rotation Stopper] With freely stopper2940Round hole14010517514020065

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Load Range(daN) 750.01~
Wheel Material Cast Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Steel
Rim Width(mm) 55 Application OA equipment, information and communication equipment Load Category Ultra Heavy Load
Metal Fitting Color (Finish) Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications High Elasticity
Wheel color White Floor Protection No Floor Protection Bearing Radial ball bearings